

Brand: Killark
Catalog ID: DBFE160302
Sheet steel 20 ga. housing with continuous weld prevents foreign matter from entering enclosure. Lens frame assembly has silicone rubber gasketing and heat tempered glass lens. Electrostatically applied polyester finish. NEMA 4 construction for wet locations. LED charging indicator light visible through lens.
Application
LINEARLITE DBFE emergency lighting fixtures provide continuous illumination under normal power and switch to emergency battery backup during power outages. Units contain a battery unit that provides the OSHA required 90 minutes of illumination for egress. Units are designed for general and task lighting in areas where flammable gases or vapors or combustible dusts may exist due to abnormal conditions, and create a Division 2 hazardous location, as defined by the NEC.
Catalog Number
DBFE160302
Color
White
EU RoHS Indicator
Finish Type
Powder Epoxy Paint
Lamp Type
T12
Light Source
Linear Fluorescent
Material
Steel
Mounting Type
Pendant
Optic Type
Glass Lens
Product Family
Lighting
Series
DBFE Series
Type
Steel Emergency Power Linear Fluorescent Fixture
UPC
783936121895
Dimensions
58 in x 16.13 in x 15.13 in
Gross Weight with Packaging
48
Height
15.13 in
Hub Size
3/4"
Length
58 in
Width
16.13 in
Frequency Rating
50/60 Hz
Voltage Rating
120-277 VAC
Wattage
16 W
EU RoHS Indicator
Hazardous Rating(s)