HUBBELL CANADA
Image of DEDS-100A DEDS-100A - DEDS Series, 100 Amp Max, Non-Fused Disconnect Switch W/ 1 Aux Contact
Image of DEDS-100A DEDS-100A - DEDS Series, 100 Amp Max, Non-Fused Disconnect Switch W/ 1 Aux Contact

DEDS-100A - DEDS Series, 100 Amp Max, Non-Fused Disconnect Switch W/ 1 Aux Contact

Brand: Killark

Catalog ID: DEDS-100A

DEDS Series, 100 Amp Max, Non-Fused Disconnect Switch W/ 1 Aux Contact

  • Bolted and gasketed cabinet type construction insures the exclusion of conductive or combustible dusts from entering the assembly.
  • Enclosure and external handle is copper-free aluminum alloy (less than 4/10 or 1%).
  • Cover bolts are stainless steel.
  • External handle is vault type with standard provisions for locking in the "OFF" position with up to three padlocks.
  • Provisions for locking in "ON" position available as factory modification (Add suffix SU40 to catalog number).
  • Eaton (Cutler-Hammer) Type DS Switches.
  • Two cast conduit hubs, one top and one bottom.
  • Internal disconnect handle mechanism is a sliding plate mounted to the cover.

Killark DEDS Series of Hazardous Location Non-Fused Disconnect Switches provide local means of disconnect of service entrance, feeder or branch circuits, lighting, heating, appliance and motor circuits. Rated for indoor applications, the copper-free aluminum construction is ideal for harsh and hazardous environments requiring a dust-proof solution.

Product details

General

Catalog Number

DEDS-100A

Enclosure Type

Bolted

EU RoHS Indicator

Contact Manufacturer

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Mounting Type

Number Of Poles

3

Operating Temperature Celcius Max

40 Degree

Series

DEDS

Type

UPC

783936116471

Dimensions

Depth

7

Height

15.375 in

Weight

19.5 lb

Width

7.75 in

Electrical Ratings

Frequency Rating

60 Hz

Primary Voltage

600 VAC/250 VDC

Conductor Related

Number Of Wires

4

Certifications And Compliance

CSA File Number

LR11714

Hazardous Rating(s)

  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

Nema Rating

3R, 4, 9(E, F, G)

UL File Number

E53290