HUBBELL CANADA
Delivery Systems, Work Surface Boxes, Recessed, 4) Power, 1) 2-Unit iStation, Black
Image of WSBB43UBK Delivery Systems, Work Surface Boxes, Recessed, 4) Power, 1) 2-Unit iStation, Black
Discontinued

Delivery Systems, Work Surface Boxes, Recessed, 4) Power, 1) 2-Unit iStation, Black

Brand: Hubbell Wiring Device-Kellems

Catalog ID: WSBB43UBK

Delivery Systems, Work Surface Boxes, Recessed, 4) Power, 1) 2-Unit iStation, Black

  • Recessed
  • 4) Power
  • 1) 2-Unit iStation

Standard Product

General

Application - For Use On

Recessed Concealed Service

Catalog Number

WSBB43UBK

Color

Black

EU RoHS Indicator

No

Item Type

Material - Mounting Hardware

Furniture Mount

Specifications

Dimensions - 8.98"L x 5.47"W x 2.97"H

Type

Boxes

UPC

783585190693

Conductor Related

Cable Entry

Pre-Wired Cable

Certifications And Compliance

EU RoHS Indicator

No