
Brand: Hubbell Wiring Device-Kellems
Catalog ID: KP14
Standard Product
Application
Catalog Number
KP14
Color
Office White
Construction
Cover Type
EU RoHS Indicator
Contact Manufacturer
Item Type
Number of Gang(s)
1-Gang
Specifications
Style
Blank
Sub Brand
Face Plates
Type
UPC
783585335445
Width
2.4 in
EU RoHS Indicator
Contact Manufacturer
Industry Standard(s)
UL
Non Hazardous Location
Non-Hazardous
Standards - RoHS Compliance Status
CM
Number of Gang(s)
1-Gang
Carton Quantity
10
Pallet Quantity
5950