HUBBELL CANADA
Image of HBLDS3PJ Disconnect Switches, 30A 600V AC, 3-Pole, Unfused, Jog Control, NEMA 4X, with LED Indicator
Image of HBLDS3PJ Disconnect Switches, 30A 600V AC, 3-Pole, Unfused, Jog Control, NEMA 4X, with LED Indicator
play
InSight Motor Disconnects
play
InSight Motor Disconnects
+3
Image of HBLDS3PJ Disconnect Switches, 30A 600V AC, 3-Pole, Unfused, Jog Control, NEMA 4X, with LED Indicator

Disconnect Switches, 30A 600V AC, 3-Pole, Unfused, Jog Control, NEMA 4X, with LED Indicator

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLDS3PJ

Disconnect Switch 30A 600V AC, 3-Pole,Unfused, Jog Control, NEMA 4X with LED Indicator

NEC section 430.102(B) requires each motor controller to have a disconnect within line of sight from the motor and driven equipment. Hubbell’s Circuit-Lock® Unfused Disconnect Switches are UL listed as a manual motor controller and also “suitable as a motor disconnect” and meet these code requirements.

  • Six highly visible integral phase identification LEDs for use on 3 Phase Y system
  • LEDs provide secondary means of visual confirmation of make/break on all phases
  • Cover cannot be removed with switch in the “ON” position
  • Verification of opening of load side contacts
  • Highly visible red handle can be locked in the OFF position as a method of compliance with OSHA Lockout/Tagout requirements

Product details

General

Application

LED Indictor / Jog Switch / Labelless

Catalog Number

HBLDS3PJ

Enclosure Type

Type 4X, IP69k

EU RoHS Indicator

Contact Manufacturer

Series

Non-Fused

Style

Heavy Duty

Type

Disconnect Switches

UPC

783585365145

Electrical Ratings

Amperage Rating

30 A

Current / Amperage Rating

30 A

Logistics

Carton Quantity

1

Media

Videos

play
InSight Motor Disconnects
play
InSight Motor Disconnects