HUBBELL CANADA
Image of HBLDS10SSR Disconnect Switches, Sloped Enclosure, 100A 600V AC, Non-Fused, NEMA 4X, Stainless Steel
Image of HBLDS10SSR Disconnect Switches, Sloped Enclosure, 100A 600V AC, Non-Fused, NEMA 4X, Stainless Steel
Image of HBLDS10SSR Disconnect Switches, Sloped Enclosure, 100A 600V AC, Non-Fused, NEMA 4X, Stainless Steel
Image of HBLDS10SSR Disconnect Switches, Sloped Enclosure, 100A 600V AC, Non-Fused, NEMA 4X, Stainless Steel
Image of HBLDS10SSR Disconnect Switches, Sloped Enclosure, 100A 600V AC, Non-Fused, NEMA 4X, Stainless Steel

Disconnect Switches, Sloped Enclosure, 100A 600V AC, Non-Fused, NEMA 4X, Stainless Steel

Marca: Hubbell Wiring Device-Kellems

ID del Catálogo: HBLDS10SSR

Disconnect Switch Sloped Enclosure, 100A 600V AC, Non-Fused, NEMA 4X

NEC section 430.102(B) requires each motor controller to have a disconnect within line of sight from the motor and driven equipment. Hubbell’s Circuit-Lock® Unfused Disconnect Switches are UL listed as a manual motor controller and also “suitable as a motor disconnect” and meet these code requirements.

  • Formed in nonporous 304 stainless steel
  • IP69k and Type 4X,12K water ingress protection
  • Certified by NSF for hygiene in food processing applications
  • Highly visible red handle which meets OSHA Lockout/Tagout capabilities
  • Accepts up to 2 Auxiliary contacts

Detalles del producto

General

Application

Labelless

Catalog Number

HBLDS10SSR

Color

Enclosure Type

Type 4X, IP69k

EU RoHS Indicator

Contact Manufacturer

Mounting Method

Feet are fixed

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current & voltage
  • Electrical - Dielectric Voltage - Withstands 3000V AC minimum
  • Electrical - Max. Working Voltage - 600V AC RMS
  • Environmental - Flammability - UL94-5VA and V0 Classification
  • Environmental - Operating Temperature - Max Continuous 75°C,Min Continuous -40°C w/o impact
  • Environmental - UV Resistance - All materials are UV stabilized
  • Mechanical - Impact Resistance - In accordance with UL 746C
  • Mechanical - Mounting - Stainless Steel - Feet are fixed
  • Mechanical - Product Identification - Identification and ratings are part of external label
  • Mechanical - Terminal Identification - In accordance with UL, CSA and international conventions

Series

Non-Fused

Specifications

  • Base - #14 Gauge Type 304 Stainless Steel
  • Enclosure Gasket - Neoprene
  • Handle - Valox®
  • Shaft (Unfused) - Valox®
  • Top - #14 Gauge Type 304 Stainless Steel

Style

Heavy Duty

Type

Disconnect Switches

UPC

783585541631

Dimensiones

Dimensions

11.41 in x 7.66 in x 6.1 in

Height

6.1 in

Length

11.41 in

Width

7.66 in

Clasificaciones Eléctricas

Amperage Rating

100 A

Current / Amperage Rating

100 A

Current Rating

100 A

Dielectric Strength

Withstands 3000V AC minimum

Logística

Carton Quantity

1