HUBBELL CANADA
Disconnect Switches, Sloped Enclosure, Nonfused, 30A 600V AC, NEMA 4X, Stainless Steel, With LEDs
Image of HBLDS3SSRP Disconnect Switches, Sloped Enclosure, Nonfused, 30A 600V AC, NEMA 4X, Stainless Steel, With LEDs

Disconnect Switches, Sloped Enclosure, Nonfused, 30A 600V AC, NEMA 4X, Stainless Steel, With LEDs

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLDS3SSRP

Disconnect Switch Sloped Enclosure,Nonfused, 30A 600V AC, NEMA 4X, with LEDs

NEC section 430.102(B) requires each motor controller to have a disconnect within line of sight from the motor and driven equipment. Hubbell’s Circuit-Lock® Unfused Disconnect Switches are UL listed as a manual motor controller and also “suitable as a motor disconnect” and meet these code requirements.

  • Six highly visible integral phase identification LEDs for use on 3 Phase Y system
  • LEDs provide secondary means of visual confirmation of make/break on all phases
  • Cover cannot be removed with switch in the “ON” position
  • Verification of opening of load side contacts
  • Highly visible red handle can be locked in the OFF position as a method of compliance with OSHA Lockout/Tagout requirements

General

Application

LED Indicators / Labelless

Catalog Number

HBLDS3SSRP

Color

Enclosure Type

Type 4X, IP69k

EU RoHS Indicator

Contact Manufacturer

Series

Non-Fused

Style

Heavy Duty

Type

Disconnect Switches

UPC

783585365176

Electrical Ratings

Amperage Rating

30 A

Current / Amperage Rating

30 A

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

1