HUBBELL CANADA
DR030-04 Compact Slip Ring Assembly 30 Amp 4 Pole 600V
Image of DR030-04 DR030-04 Compact Slip Ring Assembly 30 Amp 4 Pole 600V

DR030-04 Compact Slip Ring Assembly 30 Amp 4 Pole 600V

Brand: Gleason Reel

Catalog ID: DR030-04

Compact Slip Ring Assembly 30 Amp 4 Pole 600V

  • Mounts in minimum space
  • Lead wires connect to slip ring lead wires at junction box, NOT at the slip ring or inside the mounting shaft
  • Rotation speeds to 40 rpm

General

Catalog Number

DR030-04

Product Category

Slip Rings

Series

Compact DR Series

UPC

783246001955

Electrical Ratings

Current / Amperage Rating

30 A

Conductor Related

Number Of Poles

4

Wire Size

#12 AWG