HUBBELL CANADA
Image of DR030-08 DR030-08 Compact Slip Ring Assembly 30 Amp 8 Pole 600V

DR030-08 Compact Slip Ring Assembly 30 Amp 8 Pole 600V

Brand: Gleason Reel

Catalog ID: DR030-08

Compact Slip Ring Assembly 30 Amp 8 Pole 600V

  • Mounts in minimum space
  • Lead wires connect to slip ring lead wires at junction box, NOT at the slip ring or inside the mounting shaft
  • Rotation speeds to 40 rpm

General

Catalog Number

DR030-08

Product Category

Slip Rings

Series

Compact DR Series

UPC

783246001979

Electrical Ratings

Current / Amperage Rating

30 A

Conductor Related

Number Of Poles

8

Wire Size

#12 AWG