

Brand: CHANCE Utility
Catalog ID: C3030195
Ensure your crews are ready to properly and safely install anchors by selecting CHANCE anchors and installation tooling.
Application
Anchor/Pile Installation
Attachment Style
Kelly Bar Adapter
Bolt Grade
2
Catalog Number
C3030195
Coating
Painted
Drive Wrench Anchor Type
SS175 Anchor
Material Type
Standard
Product Family
Drive Tool
Product Type
Tools
Torque Rating
10500 ft-lbs
Type
Anchor/Pile Installation Tools
UPC
096359014997
Anchor Installation Hole Size
0.625 in
Diameter - Bolt
0.625 in
Diameter - Bolt Circle
7.625 in
Dimensions
12.19 in x 12.190 in x 6.560 in
Height
6.56 in
Length
12.19 in
Weight
19.6 lb
Width
12.19 in
Building Code Evaluated
No
Attachment Style
Kelly Bar Adapter
Bolt Grade
2
Number of Bolt Holes
12
Pallet Quantity
27
Standard Package
1