
Brand: Burndy
Catalog ID: DUW44A
Catalog Number
DUW44A
Connector Type
Deadend
Material
Aluminum Alloy
Material - Hardware
Galvanized Steel
Plated
N
Plating Type
Unplated
Prefilled Oxide Inhibitor
N
UPC
781810013359
UPC 14 Digit GTIN
00781810013359
Dimension - B Length fraction
6-4/21 in
Dimension - B Length inch
6.19 in
Dimension - Height fraction
3-3/8
Dimension - Height inch
4.61 in
Dimension - Height mm
117.1 mm
Dimension - Hole Size fraction
1-1/4
Dimension - Hole Size inch
1.25 in
Dimension - Hole Size mm
32 mm
Dimension - L Length Overall mm
314 mm
Dimension - Length Overall inch
12.38 in
Dimension - Width fraction
3-5/8 in
Dimension - Width inch
3.56 in
Dimension - Width mm
90 mm
Dimension - Z (inch)
2.94 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - AAAC 5005 Size
465.4 (19) kcmil;559.5 (19) kcmil;652.4 (19) kcmil;740.8 (37) kcmil;927.2 (37) kcmil
Conductor - AAAC 5005 Size Range
465.4 (19) kcmil-927.2 (37) kcmil
Conductor - AAAC 6201 Size
465.4 (19) kcmil;559.5 (19) kcmil;652.4 (19) kcmil;740.8 (37) kcmil;927.2 (37) kcmil
Conductor - AAAC 6201 Size Range
465.4 (19) kcmil-927.2 (37) kcmil
Conductor - ACSR Str Size
397.5 (30/7) Larkspur kcmil;477.0 (18/1) Pelican kcmil;477.0 (24/7) Flicker kcmil;477.0 (26/7) Hawk kcmil;477. (30/7) Hen kcmil;500.0 (30/7) Heron kcmil;556.5 (24/7) Parakeet kcmil;556.5 (26/7) Dove kcmil;556.5 (30/7) Eagle kcmil;605 (24/7) Peacock kcmil;605 (26/7) Squab kcmil;605 (30/19) Teal kcmil;636 (24/7) Rook kcmil;636 (26/7) Grosbeak kcmil;636 (30/19) Egret kcmil;666.6 (24/7) Flamingo kcmil;715.5 (54/7) Crow kcmil;715.5 (24/7) Stilt kcmil;715.5 (26/7) Starling kcmil;715.5 (30/19) Redwing kcmil;795 (54/7) Condor kcmil;795 (26/7) Drake kcmil;795 (30/19) Mallard kcmil;874.5 (54/7) Crane kcmil;900 (54/7) Canary kcmil
Conductor - ACSR Str Size Range
397.5 (30/7) Larkspur kcmil-900 (54/7) Canary kcmil
Conductor - AL Str Size
500 kcmil;550 kcmil;556 kcmil;600 kcmil;636 kcmil;650 kcmil;700 kcmil;715 kcmil;750 kcmil;795 kcmil;800 kcmil;874 kcmil;900 kcmil;954 kcmil;1000 kcmil
Conductor - AL Str Size Range
500 kcmil-1000 kcmil
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Connector Type
Deadend
Carton Quantity
1
Minimum Pack Quantity
1
Pallet Quantity
1