
Brand: Killark
Catalog ID: EASLB-1B
Lightweight aluminum construction eases installation and provides corrosion resistance. Removable cover and gasket allows for easier wire pulling and access to the raceway. Unique E-PAK packaging serves as a shipping and display carton. Volume is 1.7 cu.
Application
For use with conduit to act as an elbow between service entrance and vertical entrance head conduit runs.
Catalog Number
EASLB-1B
Color
Gray
EU RoHS Indicator
Contact Manufacturer
Hub Pattern
LB
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Series
E Series
Type
Service Entrance
UPC
783936166308
Dimensions
1.37 in x 3.17 in x 1.71 in
Gross Weight with Packaging
0.18
Height
1.71 in
Hub Size
1/2"
Length
1.37 in
Width
3.17 in
EU RoHS Indicator
Contact Manufacturer
Hub Pattern
LB
Carton Quantity
12
Pallet Quantity
1800