
Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL4713ST
EdgeConnect™ Screwless Termination system, simply insert the wire and press the plunger down. No tools are required. That connection is fool-proof and long lasting, to all but guarantee a high quality result. Any qualified installer regardless of level of training can guarantee a high quality result.
EdgeConnect™ Technology, Screwless Termination
Application
Industrial
Catalog Number
HBL4713ST
Color
Environmental Conditions
IP20 Suitability
Material
Nylon
Mounting Type
Screw Mount
Series
EdgeConnect™ Twist-Lock® Series
Size
Standard Sized Product
Style
Locking Devices
Temperature Rating
Maximum Continuous 75°C, Minimum -40°C (w/o impact)
Type
Receptacle
UPC
783585719665
Size
Standard Sized Product
Current / Amperage Rating
15 A
Dielectric Strength
Withstands 2,000V minimum
Phase
Single Phase
Voltage Rating
125 VAC
Number Of Poles
2
Number Of Wires
3
Environmental Conditions
IP20 Suitability
Industry Standard(s)
Nema Rating
L5-15R
Temperature Rating
Maximum Continuous 75°C, Minimum -40°C (w/o impact)
Carton Quantity
10