HUBBELL CANADA
EdgeConnect™ Twist-Lock® Receptacle with Spring Termination, 20A, 250V, L6, 20R, Black
Image of HBL2320ST EdgeConnect™ Twist-Lock® Receptacle with Spring Termination, 20A, 250V, L6, 20R, Black

EdgeConnect™ Twist-Lock® Receptacle with Spring Termination, 20A, 250V, L6, 20R, Black

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL2320ST

20A, 250V EdgeConnect™ Twist-Lock® Receptacle with Spring Termination

  • Faster termination time
  • No need for screwdriver and torque wrench
  • Spring Termination eliminates strand relaxation
  • High-impact, abuse-resistant nylon face
  • Face color coding by voltage facilitates locating and mating of proper devices

Prise Twist-Lock avec borne à ressort

General

Application

Catalog Number

HBL2320ST

Color

Environmental Conditions

Insulation

N/A

Item Type

Single Receptacle

Material

Nylon

Mounting Type

Size

Standard Sized Product

Temperature Rating

Maximum Continuous 75°C; Minimum -40°C (w/o impact)

UPC

783585569550

Dimensions

Dimensions

3.28 in x 1.70 in x 1.47 in

Height

1.47 in

Length

3.28 in

Size

Standard Sized Product

Width

1.7 in

Electrical Ratings

Current / Amperage Rating

20 A

Dielectric Strength

Withstands 2,000V Minimum

Phase

Single Phase

Voltage Rating

250 V

Voltage Rating Description

250 V

Conductor Related

Number Of Poles

2

Number Of Wires

3

Wire Size

14 AWG - 10 AWG solid, 14 AWG - 8 AWG stranded (including compact stranded)

Certifications And Compliance

Environmental Conditions

Industry Standard(s)

  • UL Listed To UL 498
  • CSA Certified to Specification C22.2 No. 42
  • WR Rating

Nema Rating

L6-20R

Operational

Temperature Rating

Maximum Continuous 75°C; Minimum -40°C (w/o impact)

Logistics

Carton Quantity

30

Pallet Quantity

3060