HUBBELL CANADA
Image of EGKN-1 EGKN-1 - E Series Gasket, Neoprene 1/2" Rubbber Gasket E Series 100 Per

EGKN-1 - E Series Gasket, Neoprene 1/2" Rubbber Gasket E Series 100 Per

Brand: Killark

Catalog ID: EGKN-1

E Series Gasket, Neoprene 1/2" Rubbber Gasket E Series 100 Per

Neoprene gasket.

General

Application

For use with conduit bodies and covers to provide a raintight seal.

Catalog Number

EGKN-1

Color

Black

EU RoHS Indicator

Contact Manufacturer

Material

Neoprene

Type

Gasket

UPC

783936165967

Dimensions

Dimensions

3.983 in x 1.31 in x 0.125 in

Gross Weight with Packaging

0.01

Height

0.125 in

Hub Size

1/2"

Length

3.983 in

Weight

0.01 lb

Width

1.31 in

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

10