HUBBELL CANADA
EGKN-6 - E Series Gasket, Neoprene 2-1/2 To 3" Neoprene Gasket
Image of EGKN-6 EGKN-6 - E Series Gasket, Neoprene 2-1/2 To 3" Neoprene Gasket

EGKN-6 - E Series Gasket, Neoprene 2-1/2 To 3" Neoprene Gasket

Brand: Killark

Catalog ID: EGKN-6

E Series Gasket, Neoprene 2-1/2 To 3" Neoprene Gasket

Neoprene gasket.

General

Application

For use with conduit bodies and covers to provide a raintight seal.

Catalog Number

EGKN-6

Color

Black

EU RoHS Indicator

Contact Manufacturer

Material

Neoprene

Type

Gasket

UPC

783936166018

Dimensions

Dimensions

12.25 in x 4.438 in x 0.125 in

Gross Weight with Packaging

0.14

Height

0.125 in

Hub Size

2-1/2" to 3"

Length

12.25 in

Width

4.438 in

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

10