HUBBELL CANADA
EKJS-1024 - 4" x 24" Flexible Coupling, Stainless Steel
Image of EKJS-1024 EKJS-1024 - 4" x 24" Flexible Coupling, Stainless Steel

EKJS-1024 - 4" x 24" Flexible Coupling, Stainless Steel

Brand: Killark

Catalog ID: EKJS-1024

4" x 24" Flexible Coupling, Stainless Steel

  • Annular corrugated seamless hose
  • Cast in ribs for easy installation
  • 1/2” – 2” sizes furnished with two zinc plated steel nipples 2-1/2” – 4” sizes furnished with two aluminum nipples

Killark’s harsh and hazardous EKJ series flexible couplings offers access to areas where movement or vibration requires connection or a difficult bend is required. Our flex coupling’s inner liner is saturated with an asphaltum jute fiber tubing for the upmost protection in conductivity. This series comes with a removable zinc plated steel nipple and is made with a stainless steel finish. All EKJ series is equipped with a set screw for use as a fixture hanging coupling.

General

Catalog Number

EKJS-1024

EU RoHS Indicator

Contact Manufacturer

Finish Type

Natural

Material

Stainless Steel

Series

EKJ Series

Type

Flexible Coupling

UPC

783936118321

Dimensions

Hub Size

4"

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

1