

Brand: Killark
Catalog ID: EMH076
Catalog Number
EMH076
EU RoHS Indicator
Finish Type
Powder Epoxy Paint
Lamp Type
Medium Base
Light Source
Metal Halide
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Mounting Type
Luminaire Only
Optic Type
Glass Globe - Fluted
Series
EM Series
UPC
783936027876
Frequency Rating
60 Hz
Voltage Rating
347 VAC
Wattage
70 W
EU RoHS Indicator
Hazardous Rating(s)