
Brand: Killark
Catalog ID: EMH100
Factory sealed - no external seal needed. Simply wire mounting cap and thread on fixture to install. Corrosion resistant - copper-free aluminum die-cast construction. Baked powder epoxy finish, electrostatically applied. Exposed hardware is 316 grade stai
Catalog Number
EMH100
Color
Tan
EU RoHS Indicator
Contact Manufacturer
Finish Type
Powder Epoxy Paint
Lamp Type
Medium Base
Light Source
Metal Halide
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Mounting Type
Luminaire Only
Optic Type
Glass Globe - Fluted
Series
EM Series
Type
Aluminum Metal Halide Fixture
UPC
783936149325
Dimensions
15.75 in x 9 in x 8.75 in
Gross Weight with Packaging
19.44
Height
8.75 in
Length
15.75 in
Width
9 in
Frequency Rating
60 Hz
Voltage Rating
Quad - 120/277/347/480 VAC
Wattage
100 W
EU RoHS Indicator
Contact Manufacturer
Hazardous Rating(s)