HUBBELL CANADA
EMI20X2G CEN - Incandescent 200W 3/4" Ceiling Mount, ATEX Rated
Image of EMI20X2G CEN EMI20X2G CEN - Incandescent 200W 3/4" Ceiling Mount, ATEX Rated
Image of EMI20X2G CEN EMI20X2G CEN - Incandescent 200W 3/4" Ceiling Mount, ATEX Rated
Discontinued

EMI20X2G CEN - Incandescent 200W 3/4" Ceiling Mount, ATEX Rated

Brand: Killark

Catalog ID: EMI20X2G CEN

Incandescent 200W 3/4" Ceiling Mount, ATEX Rated

  • Four light sources—Incandescent, compact fluorescent, high pressure sodium and metal halide
  • Mounting choice—Pendant, ceiling, 25˚ stanchion or 90˚ wall mount, all with “wireless” design that allows fast, easy fixture installation
  • Factory sealed—No external seal needed. Simply wire mounting cap and thread on fixture to install
  • Compact size—Medium base incandescent and HID lamps, plus PL fluorescent lamps allow smaller fixture design
  • Corrosion resistant—Copper-free aluminum die-cast construction.
  • Baked powder epoxy finish, electrostatically applied.
  • Exposed hardware is 316 grade stainless steel.

General

Catalog Number

EMI20X2G CEN

EU RoHS Indicator

Finish Type

Powder Epoxy Paint

Lamp Type

Medium Base

Light Source

Incandescent

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Mounting Type

Ceiling

Optic Type

Glass Globe - Fluted

Series

EM Series

UPC

783936028125

Dimensions

Hub Size

3/4"

Electrical Ratings

Frequency Rating

60 Hz

Voltage Rating

120-277 VAC

Wattage

300 W

Certifications And Compliance

EU RoHS Indicator

Logistics

Carton Quantity

1