HUBBELL CANADA
EMI30A2G-EB - Incandescent 200W 3/4" Pendant with Guard and Eyebolt
Image of EMI30A2G-EB EMI30A2G-EB - Incandescent 200W 3/4" Pendant with Guard and Eyebolt
Image of EMI30A2G-EB EMI30A2G-EB - Incandescent 200W 3/4" Pendant with Guard and Eyebolt
Discontinued

EMI30A2G-EB - Incandescent 200W 3/4" Pendant with Guard and Eyebolt

Brand: Killark

Catalog ID: EMI30A2G-EB

Incandescent 200W 3/4" Pendant with Guard and Eyebolt

  • Four light sources—Incandescent, compact fluorescent, high pressure sodium and metal halide
  • Mounting choice—Pendant, ceiling, 25˚ stanchion or 90˚ wall mount, all with “wireless” design that allows fast, easy fixture installation
  • Factory sealed—No external seal needed. Simply wire mounting cap and thread on fixture to install
  • Compact size—Medium base incandescent and HID lamps, plus PL fluorescent lamps allow smaller fixture design
  • Corrosion resistant—Copper-free aluminum die-cast construction.
  • Baked powder epoxy finish, electrostatically applied.
  • Exposed hardware is 316 grade stainless steel.

General

Catalog Number

EMI30A2G-EB

EU RoHS Indicator

Finish Type

Powder Epoxy Paint

Lamp Type

Medium Base

Light Source

Incandescent

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Mounting Type

Pendant

Optic Type

Glass Globe - Fluted

Series

EM Series

UPC

783936028163

Dimensions

Hub Size

3/4"

Electrical Ratings

Frequency Rating

60 Hz

Voltage Rating

120-277 VAC

Wattage

300 W

Certifications And Compliance

EU RoHS Indicator

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups C, D
  • Class I, Zones 1 & 2, Groups IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

Logistics

Carton Quantity

1