HUBBELL CANADA
EMS105B2GDAT SU103 - HID 100W 480V HPS - 3/4" Wall Mount with Dual Arc Lamp - Assembled with Lamp
Image of EMS105B2GDAT SU103 EMS105B2GDAT SU103 - HID 100W 480V HPS - 3/4" Wall Mount with Dual Arc Lamp - Assembled with Lamp
Discontinued

EMS105B2GDAT SU103 - HID 100W 480V HPS - 3/4" Wall Mount with Dual Arc Lamp - Assembled with Lamp

Brand: Killark

Catalog ID: EMS105B2GDAT SU103

HID 100W 480V HPS - 3/4" Wall Mount with Dual Arc Lamp - Assembled with Lamp

  • Four light sources—Incandescent, compact fluorescent, high pressure sodium and metal halide
  • Mounting choice—Pendant, ceiling, 25˚ stanchion or 90˚ wall mount, all with “wireless” design that allows fast, easy fixture installation
  • Factory sealed—No external seal needed. Simply wire mounting cap and thread on fixture to install
  • Compact size—Medium base incandescent and HID lamps, plus PL fluorescent lamps allow smaller fixture design
  • Corrosion resistant—Copper-free aluminum die-cast construction.
  • Baked powder epoxy finish, electrostatically applied.
  • Exposed hardware is 316 grade stainless steel.

General

Catalog Number

EMS105B2GDAT SU103

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Lamp Type

Medium Base

Light Source

High Pressure Sodium

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Mounting Type

Wall Bracket

Optic Type

Glass Globe - Fluted

Series

EM Series

UPC

783936028316

Dimensions

Hub Size

3/4"

Electrical Ratings

Frequency Rating

60 Hz

Voltage Rating

480 VAC

Wattage

100 W

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups C, D
  • Class I, Zones 1 & 2, Groups IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2