HUBBELL CANADA
EMS151X3 - HID 150W Fluorescent 120V HPS 1" Ceiling Mount
Image of EMS151X3 EMS151X3 - HID 150W Fluorescent 120V HPS 1" Ceiling Mount
Image of EMS151X3 EMS151X3 - HID 150W Fluorescent 120V HPS 1" Ceiling Mount
Discontinued

EMS151X3 - HID 150W Fluorescent 120V HPS 1" Ceiling Mount

Brand: Killark

Catalog ID: EMS151X3

HID 150W Fluorescent 120V HPS 1" Ceiling Mount

  • Four light sources—Incandescent, compact fluorescent, high pressure sodium and metal halide
  • Mounting choice—Pendant, ceiling, 25˚ stanchion or 90˚ wall mount, all with “wireless” design that allows fast, easy fixture installation
  • Factory sealed—No external seal needed. Simply wire mounting cap and thread on fixture to install
  • Compact size—Medium base incandescent and HID lamps, plus PL fluorescent lamps allow smaller fixture design
  • Corrosion resistant—Copper-free aluminum die-cast construction.
  • Baked powder epoxy finish, electrostatically applied.
  • Exposed hardware is 316 grade stainless steel.

General

Catalog Number

EMS151X3

EU RoHS Indicator

Finish Type

Powder Epoxy Paint

Lamp Type

Medium Base

Light Source

High Pressure Sodium

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Mounting Type

Ceiling

Optic Type

Glass Globe - Fluted

Series

EM Series

UPC

783936136363

Dimensions

Hub Size

1"

Electrical Ratings

Frequency Rating

60 Hz

Voltage Rating

120 VAC

Wattage

150 W

Certifications And Compliance

EU RoHS Indicator

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups C, D
  • Class I, Zones 1 & 2, Groups IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2