HUBBELL CANADA
Emt Compression Conn Steel 1.25 In., CCS125
Image of CCS125 Emt Compression Conn Steel 1.25 In., CCS125

Emt Compression Conn Steel 1.25 In., CCS125

Brand: TradeSelect

Catalog ID: CCS125

EMT COMPRESSION CONN STEEL 1.25IN

Trade size: 1-1/4" (35), Carton Quantity: 5, Case Quantity: 25

General

Application

Connects EMT conduit to metal enclosures such as load centers and steel outlet boxes

Catalog Number

CCS125

Material

Steel

Type

EMT Compression Connector

UPC

626463034590

Certifications And Compliance

Certified Listed

cUL

Logistics

Carton Quantity

5

Pallet Quantity

2500