HUBBELL CANADA
Image of CKZ150 Emt Compression Coupling Zinc 1.50 In., CKZ150
Clearance

Emt Compression Coupling Zinc 1.50 In., CKZ150

Brand: TradeSelect

Catalog ID: CKZ150

EMT COMPRESSION COUPLING ZINC 1.50IN

Trade size: 1-1/2" (41), Carton Quantity: 15, Case Quantity: 60

General

Application

Used to bond two ends of EMT conduit

Catalog Number

CKZ150

Material

Zinc

Type

EMT Compression Coupling

UPC

626463034873

Certifications And Compliance

Certified Listed

CSA, UL LISTED