HUBBELL CANADA
Image of PEEE050 Emt Pull Elbow 90 Deg 0.50 In., PEEE050
Image of PEEE050 Emt Pull Elbow 90 Deg 0.50 In., PEEE050

Emt Pull Elbow 90 Deg 0.50 In., PEEE050

OR

Brand: TradeSelect

Catalog ID: PEEE050

EMT PULL ELBOW 90 DEG 0.50IN

Trade size: 1/2" EMT to EMT, Carton Quantity: 10, Case Quantity: 100

Product details

General

Application

Connects conduit to electrical boxes and may be used as EMT-to-rigid connector

Catalog Number

PEEE050

Material

Zinc

Type

90 Degree Pull Elbow With Gasket

UPC

626463035016

Certifications And Compliance

Certified Listed

CSA, UL LISTED

Logistics

Carton Quantity

10

Resources and downloads