HUBBELL CANADA
Emt Pull Elbow 90 Deg 1.00 In., PEEE100
Image of PEEE100 Emt Pull Elbow 90 Deg 1.00 In., PEEE100

Emt Pull Elbow 90 Deg 1.00 In., PEEE100

Brand: TradeSelect

Catalog ID: PEEE100

EMT PULL ELBOW 90 DEG 1.00IN

Trade size: 1" EMT to EMT, Case Quantity: 25

General

Application

For use in dry locations to bond EMT conduit to a box or enclosures, or two couple two ends of EMT conduit

Catalog Number

PEEE100

Material

Zinc

Type

90 Degree Pull Elbow With Gasket

UPC

626463035030

Certifications And Compliance

Certified Listed

CSA, UL LISTED