HUBBELL CANADA
Emt Set Screw Coupling Steel 1.00 In., SKS100
Image of SKS100 Emt Set Screw Coupling Steel 1.00 In., SKS100

Emt Set Screw Coupling Steel 1.00 In., SKS100

Brand: TradeSelect

Catalog ID: SKS100

EMT SET SCREW COUPLING STEEL 1.00IN

Trade size: 1" (27), Carton Quantity: 50, Case Quantity: 200

General

Application

For use in dry locations to couple two ends of EMT conduit. Die cast set screw connectors provide concrete-tight connections when taped

Catalog Number

SKS100

Material

Steel

Type

EMT Set Screw Coupling

UPC

626463035511

Certifications And Compliance

Certified Listed

cUL

Logistics

Carton Quantity

25

Pallet Quantity

4800