HUBBELL CANADA
Image of SKS200 Emt Set Screw Coupling Steel 2.00 In., SKS200

Emt Set Screw Coupling Steel 2.00 In., SKS200

Brand: TradeSelect

Catalog ID: SKS200

EMT SET SCREW COUPLING STEEL 2.00IN

Trade size: 2" (53), Case Quantity: 20

General

Application

For use in dry locations to couple two ends of EMT conduit. Die cast set screw connectors provide concrete-tight connections when taped

Catalog Number

SKS200

Material

Steel

Type

EMT Set Screw Coupling

UPC

626463035542

Certifications And Compliance

Certified Listed

cUL

Logistics

Carton Quantity

2160

Pallet Quantity

2160