HUBBELL CANADA
Image of SCS050 Emt Steel Set Screw Conn 0.50 In., SCS050

Emt Steel Set Screw Conn 0.50 In., SCS050

OR

Brand: TradeSelect

Catalog ID: SCS050

EMT STEEL SET SCREW CONN 0.50IN

Trade size: 1/2" (16), Carton Quantity: 50, Case Quantity: 500

General

Application

For use in dry locations to bond EMT conduit in a box or enclosure. Die cast set screw connectors provide concrete-tight connections when taped

Catalog Number

SCS050

Material

Steel

Type

EMT Set Screw Connector

UPC

626463035313

Certifications And Compliance

Certified Listed

cUL

Logistics

Carton Quantity

50

Pallet Quantity

20000