HUBBELL CANADA
Emt Steel Set Screw Conn 1.50 In., SCS150
Image of SCS150 Emt Steel Set Screw Conn 1.50 In., SCS150

Emt Steel Set Screw Conn 1.50 In., SCS150

Brand: TradeSelect

Catalog ID: SCS150

EMT STEEL SET SCREW CONN 1.50IN

Trade size: 1-1/2" (41), Case Quantity: 25

General

Application

For use in dry locations to bond EMT conduit in a box or enclosure. Die cast set screw connectors provide concrete-tight connections when taped

Catalog Number

SCS150

Material

Steel

Type

EMT Set Screw Connector

UPC

626463035351

Certifications And Compliance

Certified Listed

cUL

Logistics

Carton Quantity

3840

Pallet Quantity

3840