HUBBELL CANADA
Image of SCS200 Emt Steel Set Screw Conn 2.00 In., SCS200

Emt Steel Set Screw Conn 2.00 In., SCS200

Brand: TradeSelect

Catalog ID: SCS200

EMT STEEL SET SCREW CONN 2.00IN

Trade size: 2" (53), Case Quantity: 20

General

Application

For use in dry locations to bond EMT conduit in a box or enclosure. Die cast set screw connectors provide concrete-tight connections when taped

Catalog Number

SCS200

Material

Steel

Type

EMT Set Screw Connector

UPC

626463035368

Certifications And Compliance

Certified Listed

cUL

Logistics

Pallet Quantity

1800