HUBBELL CANADA
Emt Steel Set Screw Conn 2.50 In., SCS250
Image of SCS250 Emt Steel Set Screw Conn 2.50 In., SCS250

Emt Steel Set Screw Conn 2.50 In., SCS250

Brand: TradeSelect

Catalog ID: SCS250

EMT STEEL SET SCREW CONN 2.50IN

Trade size: 2-1/2" (63), Case Quantity: 12

General

Application

For use in dry locations to bond EMT conduit in a box or enclosure. Die cast set screw connectors provide concrete-tight connections when taped

Catalog Number

SCS250

Material

Steel

Type

EMT Set Screw Connector

UPC

626463035375

Certifications And Compliance

Industry Standard(s)

CSA Certified

Logistics

Pallet Quantity

1000