HUBBELL CANADA
Image of SCSI075 Emt Steel Set Screw Conn Ins 0.75 In., SCSI075

Emt Steel Set Screw Conn Ins 0.75 In., SCSI075

Brand: TradeSelect

Catalog ID: SCSI075

EMT STEEL SET SCREW CONN INS 0.75IN

Trade size: 3/4" (21), Carton Quantity: 25, Case Quantity: 250

General

Application

For use in dry locations to bond EMT conduit in a box or enclosure. Die cast set screw connectors provide concrete-tight connections when taped

Catalog Number

SCSI075

Material

Steel

Type

EMT Set Screw Connector

UPC

626463035146

Certifications And Compliance

Certified Listed

cUL

Logistics

Carton Quantity

25

Pallet Quantity

10000