
Brand: Killark
Catalog ID: ENY-2M
Duraloy iron. Tri-coat finish of electrozinc, chromate sealant, and electrostatically applied powder coating.
Application
Class I, Divisions 1 and 2: The purpose of seals in a Class I hazardous location is to minimize the passage of gases and vapors and prevent the passage of flames from one electrical installation to another through the conduit system. Seals are required to
Catalog Number
ENY-2M
Color
EU RoHS Indicator
Contact Manufacturer
Finish Type
Powder Epoxy Paint
Material
Iron
Series
ENY Series
Type
Sealing Fitting
UPC
783936111322
Dimensions
5 in x 10 in x 0.1 in
Gross Weight with Packaging
1.34
Height
0.1 in
Hub Size
3/4"
Length
5 in
Weight
0.55 lb
Width
10 in
CSA File Number
LR11716
EU RoHS Indicator
Contact Manufacturer
Hazardous Rating(s)
UL File Number
E10514
Carton Quantity
5