
Brand: Killark
Catalog ID: ENY-5
Copper-free aluminum (less than 4/10 of 1%). Electrostatically applied powder coating.
Application
Class I, Divisions 1 and 2: The purpose of seals in a Class I hazardous location is to minimize the passage of gases and vapors and prevent the passage of flames from one electrical installation to another through the conduit system. Seals are required to
Catalog Number
ENY-5
Color
EU RoHS Indicator
Contact Manufacturer
Finish Type
Powder Epoxy Paint
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Series
ENY Series
Type
Sealing Fitting
UPC
783936111148
Dimensions
11 in x 7 in x 3.75 in
Gross Weight with Packaging
1.19
Height
3.75 in
Hub Size
1-1/2"
Length
11 in
Weight
1.19 lb
Width
7 in
CSA File Number
LR11716
EU RoHS Indicator
Contact Manufacturer
Hazardous Rating(s)
UL File Number
E10514
Carton Quantity
5