
Brand: Burndy
Catalog ID: ES4W4W
Application
For Insulated Combinations Of Copper, Aluminum, ACSR Compressed Conductors And In Overhead Distribution
Catalog Number
ES4W4W
Color Code - Side A
Blue
Color Code - Side B
Blue
Die Index
BG or 5/8
EU RoHS Indicator
Yes
Insulation
Y
Insulation Type
Nylon
Material
Aluminum
Plated
Y
Plating Type
Tin - Hot Dipped
Prefilled Oxide Inhibitor
Y
Sub Brand
INSULINK
Trade Name
INSULINK™
Type
Insulated Service Entrance Connectors
UPC
781810142455
UPC 14 Digit GTIN
00781810142455
Dimension - L Length Overall mm
70 mm
Dimension - Length Overall inch
2.75 in
Dimension - Outside Diameter inch
.75 in
Package Height
Package Length
Package Weight
Package Width
Conductor - ACSR Str Size A
6 (6/1) Turkey AWG
Conductor - ACSR Str Size B
6 (6/1) Turkey AWG
Conductor - AL Str Size A
6 AWG;5 AWG
Conductor - AL Str Size A Range
6 AWG-5 AWG
Conductor - AL Str Size B
6 AWG;5 AWG
Conductor - AL Str Size B Range
6 AWG-5 AWG
Conductor - Copper Solid Size A
4 AWG
Conductor - Copper Solid Size A Range
4 AWG
Conductor - Copper Solid Size B
4 AWG
Conductor - Copper Solid Size B Range
4 AWG
Conductor - Copper Str Size A
6 AWG;5 AWG
Conductor - Copper Str Size A Range
6 AWG-5 AWG
Conductor - Copper Str Size B
6 AWG;5 AWG
Conductor - Copper Str Size B Range
6 AWG-5 AWG
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
EU RoHS Indicator
Yes
Standards - RoHS Compliance Status
CM
UL Listed
No
Carton Quantity
100
Pallet Quantity
24000