HUBBELL CANADA
ESCV-6 - E Series, Aluminum, 2-1/2 - 3" Conduit Body Cover
Image of ESCV-6 ESCV-6 - E Series, Aluminum, 2-1/2 - 3" Conduit Body Cover

ESCV-6 - E Series, Aluminum, 2-1/2 - 3" Conduit Body Cover

Brand: Killark

Catalog ID: ESCV-6

E Series, Aluminum, 2-1/2 - 3" Conduit Body Cover

Lightweight aluminum construction provides corrosion resistance and easy installation. Covers are furnished with zinc plated screws - no worry about removing a cover once it is installed.

General

Application

For use with aluminum conduit bodies.

Catalog Number

ESCV-6

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Finish Type

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Type

Conduit Body Cover

UPC

783936165899

Dimensions

Dimensions

12.25 in x 4.5 in x 0.625 in

Gross Weight with Packaging

0.7

Height

0.625 in

Hub Size

2-1/2" to 3"

Length

12.25 in

Width

4.5 in

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

5