HUBBELL CANADA
Extension Ring For 4 In. Octagon Box, 2-1/8 In. Deep, 21 Cu. In., With Concentric, 1/2 & 3/4 In. Ko (50-Pack), 55171K
Image of 55171K Extension Ring For 4 In. Octagon Box, 2-1/8 In. Deep, 21 Cu. In., With Concentric, 1/2 & 3/4 In. Ko (50-Pack), 55171K

Extension Ring For 4 In. Octagon Box, 2-1/8 In. Deep, 21 Cu. In., With Concentric, 1/2 & 3/4 In. Ko (50-Pack), 55171K

Brand: TradeSelect

Catalog ID: 55171K

Extension ring for 4 In. Octagon Box, 2-1/8 in. Deep, 21 Cu. In., with Concentric, 1/2 & 3/4 in. KO (50-Pack)

Combination screw heads provide for faster installation, Self-tapping screws virtually eliminate stripping

General

Application

Octagon boxes can be used in the installation of ceiling or wall lighting fixtures. Extension rings provide a means for adding additional cubic capacity.

Bracket Type

No Bracket

Catalog Number

55171K

Color

Drawn or Welded

Drawn

Gangable

No

Knockouts

2 x 1/2 in, 2 x ½-3/4 in Comb ination

Knockouts - End

2 x ½-3/4in Combination

Knockouts - Side

2 x 1/2in

Material

Steel

Number of Gang(s)

1-Gang

Plaster Ears

No

Type

Extension Ring

UPC

626463002254

Wiring System

Conduit

Dimensions

Actual Depth

2.125 in

Knockouts - End

2 x ½-3/4in Combination

Knockouts - Side

2 x 1/2in

Raised Ground

No

Weight

0.4 lb

Certifications And Compliance

Certified Listed

CSA

Industry Standard(s)

CSA Certified

Configuration

Bracket Type

No Bracket

Gangable

No

Knockouts

2 x 1/2 in, 2 x ½-3/4 in Comb ination

Number of Gang(s)

1-Gang

Logistics

Carton Quantity

50

Pallet Quantity

1800