HUBBELL CANADA
Image of 53171K Extension Ring For 4 In. Square Box, 2-1/8 In. Deep, 30 Cu. In., With Concentric, 1/2 & 3/4 In., And 1/2 In. Ko (40-Pack), 53171K
Image of 53171K Extension Ring For 4 In. Square Box, 2-1/8 In. Deep, 30 Cu. In., With Concentric, 1/2 & 3/4 In., And 1/2 In. Ko (40-Pack), 53171K
play
3D View
Image of 53171K Extension Ring For 4 In. Square Box, 2-1/8 In. Deep, 30 Cu. In., With Concentric, 1/2 & 3/4 In., And 1/2 In. Ko (40-Pack), 53171K

Extension Ring For 4 In. Square Box, 2-1/8 In. Deep, 30 Cu. In., With Concentric, 1/2 & 3/4 In., And 1/2 In. Ko (40-Pack), 53171K

OR

Brand: TradeSelect

Catalog ID: 53171K

Extension ring for 4 In. Square Box, 2-1/8 in. Deep, 30 Cu. In., with Concentric, 1/2 & 3/4 in., and 1/2 in. KO (40-Pack)

Product details

General

Application

Boxes are installed in ceiling or wall junctions. Square boxes are used where multiple conductor runs are split into two or more directions to bring power to a number of electrical devices.

Bracket Type

No Bracket

Catalog Number

53171K

Color

Drawn or Welded

Drawn

Gangable

No

Knockouts

4 x 1/2 in, 6 x ½-3/4 in Comb ination

Knockouts - End

4 x 1/2in, 2 x ½-3/4in Combination

Knockouts - Side

4 x ½-3/4in Combination

Material

Steel

Number of Gang(s)

2-Gang

Plaster Ears

No

Type

Extension Ring

UPC

626463003367

Wiring System

Conduit

Dimensions

Actual Depth

2.125 in

Raised Ground

No

Weight

0.54 lb

Certifications And Compliance

Certified Listed

CSA

Logistics

Carton Quantity

40

Pallet Quantity

1400

Resources and downloads

Media

3D AR Model