HUBBELL CANADA
EY-50 - 1/2" EY Vertical Seal Fitting Aluminum, Female/Female
Image of EY-50 EY-50 - 1/2" EY Vertical Seal Fitting Aluminum, Female/Female

EY-50 - 1/2" EY Vertical Seal Fitting Aluminum, Female/Female

Brand: Killark

Catalog ID: EY-50

1/2" EY Vertical Seal Fitting Aluminum, Female/Female

  • Large opening for easy packing of fiber dam and pouring of compound.
  • Integral bushings in conduit hubs to protect conductor insulation from damage.
  • NPT tapped hubs to ensure ground continuity.
  • Design provides minimum turning radius.
  • 25% conductor fill.

Killark’s sealing fittings offers a wide variety of seal off options for harsh hazardous locations. From small to large hub sizes to vertical and horizontal mounting, EY series can make for any sealing needs significant. Options are available in copper-free aluminum and Duraloy iron with superior electro-statically applied powder coating for the best corrosive resistance.

General

Application

Catalog Number

EY-50

Color

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

EY Series

Type

UPC

783936089959

Dimensions

Dimensions

5 in x 10 in x 0.1 in

Gross Weight with Packaging

0.34

Height

0.1 in

Hub Size

1/2"

Length

5 in

Width

10 in

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups B, C, D
  • Class I, Zones 1 & 2, Groups IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

Logistics

Carton Quantity

10