HUBBELL CANADA
Image of EZCUP EZCUP - EZ Mount Close Up Plug

EZCUP - EZ Mount Close Up Plug

Brand: Killark

Catalog ID: EZCUP

The EZ series Explosion Proof mogul base HID fixture is designed for High bay applications. This fixture is made with a cast copper-free aluminum housing and mount that is powder epoxy powder coat painted for extra corrosion resistance, making them suitable for harsh and hazardous environments. The EZ Series is factory sealed so no external seal is required in Explosive environments.

Close up plug for use in EZ mounting boxes during maintenance when fixture is removed for service.

General

Catalog Number

EZCUP

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

EZ Series

UPC

783936010977

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

1