
Brand: Killark
Catalog ID: EZTB
Female connection block for E Series lighting.
Application
For use with E Series lighting.
Catalog Number
EZTB
Color
EU RoHS Indicator
Contact Manufacturer
Type
Terminal Block
UPC
783936142524
Dimensions
5.5 in x 5 in x 3 in
Gross Weight with Packaging
0.29
Height
3 in
Length
5.5 in
Width
5 in
EU RoHS Indicator
Contact Manufacturer