HUBBELL CANADA
Image of FCB636N FCB636N, Substation - Tap Adapter

FCB636N, Substation - Tap Adapter

Brand: Burndy

Catalog ID: FCB636N

Substation Connectors

General

Application

Substation

Catalog Number

FCB636N

Connector Type

T-Connector

Material

Copper

Physical Attribute - Number of Holes

6

Plated

Y

Plating Type

Tin

UPC

781810121337

UPC 14 Digit GTIN

00781810121337

Dimensions

Dimension - Height fraction

5-1/4 in

Dimension - Height inch

5.25 in

Dimension - Height mm

133.4 mm

Dimension - L Length Overall mm

140 mm

Dimension - Length Overall inch

5.50 in

Dimension - P inch

2.25 in

Dimension - Pin Diameter fraction

1/2 in

Dimension - Pin Diameter inch

.50 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor Type

  • CU C Str-Size
  • CU C Solid-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Configuration

Connector Type

T-Connector

Physical Attribute - Number of Holes

6

Logistics

Carton Quantity

6

Pallet Quantity

216