Brand: Killark
Catalog ID: FCL-GF
Killark deivce box covers come in variety of outlet options and are casted metallic and are electrostatically applied powder coated.
Application
For standard and hostile locations.
Catalog Number
FCL-GF
Color
Cover Type
GFI
EU RoHS Indicator
Contact Manufacturer
Finish Type
Powder Epoxy Paint
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Series
F
Type
Device Box Cover With Gasket
UPC
783936131009
Dimensions
1 in x 3 in x 3 in
Gross Weight with Packaging
0.38
Height
3 in
Length
1 in
Weight
0.38 lb
Width
3 in
Carton Quantity
5