
Brand: Killark
Catalog ID: FCLA2
Cast metallic covers with electrostatically applied powder coating.
Application
For standard and hostile locations.
Catalog Number
FCLA2
Color
EU RoHS Indicator
Contact Manufacturer
Finish Type
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Type
Device Box Cover With Gasket
UPC
783936048444
Dimensions
5.5 in x 5.125 in x 3 in
Gross Weight with Packaging
0.5
Height
3 in
Length
5.5 in
Width
5.125 in
EU RoHS Indicator
Contact Manufacturer
Carton Quantity
1