HUBBELL CANADA
FCR Series Fiber Optic Rack Mount Enclosure, 1U, 3 FSP Panel, Unloaded, With Lock
Image of FCR1U3SPLK FCR Series Fiber Optic Rack Mount Enclosure, 1U, 3 FSP Panel, Unloaded, With Lock
Discontinued

FCR Series Fiber Optic Rack Mount Enclosure, 1U, 3 FSP Panel, Unloaded, With Lock

Brand: Hubbell Premise Wiring

Catalog ID: FCR1U3SPLK

Fiber Optic, Rack Mount Panel, 1-Unit, 3) FSP Panel, Unloaded, With Lock

  • Patented cable bend relief bezels
  • Easy entry rear grommets
  • Userfriendly clipon labeling
  • Magnetic door latch
  • Slide out inner drawer allows for maximum access
  • Easy access plunger secures tray
  • 16 gauge steel construction
  • 19” and 23” rack mount options
  • TAA/GSA Compliant

General

Adapter Type

Cassette, FSP Panel

Application

Fiber Rack Enclosure, Interconnect

Catalog Number

FCR1U3SPLK

Color

Black

Compatibility

FSP-Series Panels, OC Series Cassettes, Splice Cassettes

EU RoHS Indicator

Yes

Item Type

Rack Units

1 RU

Style

Unloaded

UPC

662620342504

Dimensions

Cubic Capacity

565.25 cu.in

Depth

17 in

Height

1.75 in

Width

19 in

Conductor Related

Cable Entry

Rear/Sides

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

  • EIA/ECA-310-G
  • TIA-569-D

Operational

Adapter Type

Cassette, FSP Panel

Compatibility

FSP-Series Panels, OC Series Cassettes, Splice Cassettes