HUBBELL CANADA
Image of FD67ACG1 FD67ACG1, Substation - Aluminum Stud Connector

FD67ACG1, Substation - Aluminum Stud Connector

Brand: Burndy

Catalog ID: FD67ACG1

Substation Connectors

General

Application

Substation

Catalog Number

FD67ACG1

Material

Aluminum Alloy

Material - Hardware

Aluminum

Physical Attribute - Pad Orientation

In-line

UPC

781810424285

UPC 14 Digit GTIN

00781810424285

Dimensions

Dimension - D inch

4.00 in

Dimension - F Width Center to Center inch

1.75 in

Dimension - Height inch

2.85 in

Dimension - Height mm

72.4 mm

Dimension - N inch

1.13 in

Dimension - Pad Width inch

4.00 in

Dimension - Pin Diameter inch

1.500 in

Dimension - Width inch

4.00 in

Dimension - Width mm

102 mm

Conductor Related

Conductor - Connection Combination

Stud to Pad

Certifications And Compliance

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Physical Attribute - Pad Orientation

In-line

Logistics

Carton Quantity

1