
Brand: Burndy
Catalog ID: FD72D16
Application
Substation
Catalog Number
FD72D16
Connector Type
Stud Connector
Material
Copper Alloy
Material - Hardware
DURIUM™ Silicon Bronze
Physical Attribute - Pad Configuration
4x4 - 4 holes
Plated
No
Plating Type
Unplated
Product Type
Mechanical
Type
Studs
UPC
781810077603
UPC 14 Digit GTIN
00781810077603
Dimension - Height mm
0 mm
Dimension - Pin Diameter fraction
4 in
Dimension - Pin Diameter inch
4.000 in
Dimension - Threads per inch
12
Amperage Rating
3000 A
Conductor - Connection Combination
Stud to Pad
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
EX
UL Listed
No
Connector Type
Stud Connector
Physical Attribute - Pad Configuration
4x4 - 4 holes
Carton Quantity
1
Pallet Quantity
1