HUBBELL CANADA
FFGC2, Fence Fabric Mechanical Ground Connector, #2 AWG
Image of FFGC2 FFGC2, Fence Fabric Mechanical Ground Connector, #2 AWG

FFGC2, Fence Fabric Mechanical Ground Connector, #2 AWG

Brand: Burndy

Catalog ID: FFGC2

Fence Fabric Mechanical Ground Connector; #2 AWG.

General

Catalog Number

FFGC2

Connector Type

Tin-Plated Copper

Installation Torque Recommended in-lb

67 lbs

Material

Copper

UPC

781810531273

Dimensions

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Certifications And Compliance

Certification - CSA Approved

No

Standards - RoHS Compliance Status

CM

Force Related

Installation Torque Recommended in-lb

67 lbs

Configuration

Connector Type

Tin-Plated Copper

Logistics

Carton Quantity

25

Pallet Quantity

7425